Skip to main content
Order Now

Overview

Description

The P9222-R-EVK wireless power evaluation board demonstrates the features and performance of the P9222-R 5W wireless power receiver in low-power applications such as earbuds and hearing aids charging cases. The P9222-R-EVK can supply up to 5W power. IDT’s P9235A-RB-EVK Evaluation Board or any other Qi-certified transmitter can be used as the power transmitter for P9222-R-EVK evaluation board testing.

The P9222-R-EVK is a high-efficiency, turnkey reference design supported by comprehensive online resources to significantly expedite design-in effort and enable rapid prototyping.  A small 30 × 30 mm power receiver coil is used in the design to meet small form factor device requirements.

Using the P9222-R Windows GUI and the P9222-R-EVK customers can quickly customize operating parameters for their application requirements. Operating parameters such as foreign object detection (FOD) thresholds can be configured by either writing to internal SRAM registers via the I2C interface or by loading the user configuration generated by the P9222-R Windows GUI into an external EEPROM. The P9222-R-EVK has an on-board external EEPROM and connectors to plugin USB to I2C dongle.

Features

  • WPC1.2.4 Baseline Power Profile (5W) compatible 
  • Design optimized for low power applications with 30 × 30 mm coil 
  • Approximately 70mm² solution area
  • Schematic and layout files are available online
  • Easy configuration of design parameters through I2C interface or an external EEPROM 
  • Works with P9222-R Windows GUI 
  • On-board external EEPROM for easy design parameters change
  • J12 connector compatible with “USB-FTDI-V2-1”(FTDI) and ARM60 USB to I2C dongles
  • 4–layer PCB with 1oz. copper

Applications

Documentation

Type Title Date
Manual - Hardware PDF 2.90 MB
Engineering ZIP 247 KB
Engineering XLSX 17 KB
Engineering ZIP 189 KB
Schematic ZIP 75 KB
Schematic PDF 65 KB
Application Note PDF 1.28 MB
White Paper PDF 627 KB
Application Note PDF 301 KB
9 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP
Software & Tools - Other Log in to Download ZIP 5.15 MB
Software & Tools - Other Log in to Download ZIP 1.99 MB
3 items

Related Boards & Kits