Overview
Description
The SLG46200 provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one time Non-Volatile Memory (NVM) to configure interconnect logic, I/O Pins and macro cells of the SLG46200. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit.
Features
- Logic & Mixed Signal Circuits
- Highly Versatile Macro Cells
- 3.3V Supply
- Operating Temperature Range: -40°C to 85°C
- RoHS Compliant / Halogen-Free
- Pb-Free TDFN-8 2mm x 2mm Package
Macrocells Overview
- Pulse Width Modulator (PWM);
- 8-Bit Successive Approximation Register Analog to Digital Converter (SAR ADC);
- Serial to Parallel Converter (S2P);
- Power-On Reset Device (POR);
- Voltage Reference (VREF);
- RC Oscillator (RC OSC);
- 3 Counter/Delay Generators (CNT/DLY);
- 3 D Flip-Flop/Latches (DFF);
- 2 Digital Comparators (DCMP);
- 2 Analog Comparators (ACMP);
- 7 Combinatorial Lookup Tables (LUT);
- Configurable I/O Pins (Open Drain, Push-Pull, Schmitt Trigger Input, Low Voltage Digital Input and Analog I/O).
Comparison
Applications
- Personal Computers and Servers
- PC Peripherals
- Consumer Electronics
- Data Communications Equipment
- Handheld and Portable Electronics
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.09 MB | |
Brochure | PDF 4.42 MB 简体中文 | |
Brochure | PDF 5.41 MB 日本語 | |
White Paper | PDF 501 KB | |
White Paper | PDF 393 KB | |
Certificate | PDF 3.02 MB | |
Device Errata | PDF 205 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Videos & Training
GreenPAK Configurable Mixed-signal IC Introduction
Video List