Skip to main content

Overview

Description

The SLG46625-A provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time Non-Volatile Memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46625-A. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power AEC-Q100-qualified integrated circuit.

Features

  • Logic and Mixed Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • 1.71V to 5V Supply
  • RoHS Compliant/Halogen-Free
  • AEC-Q100 Grade 1
  • Macrocells Overview
    • 8-bit Successive Approximation Register Analog-to-Digital Converter (SAR ADC)
    • ADC 3-bit Programmable Gain Amplifier (PGA)
    • Two Digital-to-Analog Converters (DAC)
    • Six Analog Comparators (ACMP)
    • Two Voltage References (Vref)
    • Twenty Five Combinatorial Look Up Tables (LUTs):
      • Eight 2-bit LUTs
      • Sixteen 3-bit LUTs
      • One 4-bit LUT
    • One Combination Function Macrocells:
      • Pattern Generator or 4-bit LUT
    • Three Digital Comparators/Pulse Width Modulators (DCMPs /PWMs) with Selectable Deadband
    • Ten Counters/Delays (CNT/DLY):
      • Two 14-bit Delay/Counter
      • One 14-bit Delay/Counter (Wake-Sleep Control)
      • One 14-bit Delay/Counter/Finite State Machine
      • Five 8-bit Delay/Counter
      • One 8-bit Delay/Counter/Finite State Machine
    • Twelve D Flip-flops/Latches
    • Two Pipe Delays - 16 stage/2 output
    • Two Bandgaps
    • Two Programmable Delays with Edge Detection
    • Three Internal Oscillators:
      • Low-Frequency
      • Ring
      • RC 25kHz and 2MHz
    • Power-On-Reset (POR)
    • Slave SPI

Comparison

Applications

  • In-Vehicle Navigation
  • Infotainment
  • Advanced Driver Assistance Systems (ADAS)
  • Automotive Display Clusters
  • Body Electronics

Documentation

Type Title Date
Datasheet PDF 2.45 MB
Certificate PDF 165 KB
Application Note PDF 713 KB
Brochure PDF 4.42 MB 简体中文
White Paper PDF 393 KB
Application Note PDF 1.29 MB
Technical Update PDF 587 KB
7 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files ZIP 8.29 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training