Skip to main content

Overview

Description

The SLG46534 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46534. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Features

  • Logic and Mixed-Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • 1.8V (±5%) to 5V (±10%) Supply
  • Operating Temperature Range: -40 °C to 85 °C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Three Analog Comparators (ACMP)
    • Nineteen Combination Function Macrocells
      • Three Selectable DFF/Latch or 2-bit LUTs
      • One Selectable Continuous DFF/Latch or 3-bit LUT
      • Four Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or 3-bit LUT
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Five 8-bit Delays/Counters or 3-bit LUTs
      • Two 16-bit Delays/Counters or 4-bit LUTs
      • Two Deglitch Filters with Edge Detectors
    • Asynchronous State Machine
      • Eight States
      • Flexible input logic from state transitions
    • Serial Communications
      • I2C Protocol Compliant
    • Pipe Delay - 16 Stage/3 Output (Part of Combination Function Macrocell)
    • Programmable Delay
    • Two Oscillators (OSC)
      • Configurable 25kHz/2MHz
      • 25MHz RC Oscillator
    • Crystal Oscillator
    • Power-On Reset (POR)
    • Eight Byte RAM + OTP User Memory
      • RAM Memory Space that is Readable and Writeable via I2C
      • User-defined Initial Values Transferred from OTP

Comparison

Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics

Documentation

Type Title Date
Datasheet PDF 2.28 MB
Device Errata PDF 1.08 MB
Application Note PDF 260 KB
Application Note PDF 363 KB
4 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models
This device is factory-configurable. Try the Custom Part Configuration Utility.

Product Options

Applied Filters:

Videos & Training