Skip to main content

Overview

Description

The SLG46538 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46538. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit. The additional power supply (VDD2) on the SLG46538 provides the ability to interface two independent voltage domains within the same design. Users can configure pins, dedicated to each power supply, as inputs, outputs, or both (controlled dynamically by internal logic) to both VDD and VDD2 voltage domains. Using the available macrocells, designers can implement mixed-signal functions bridging both domains or simply pass through level translation in both High to Low and Low to High directions.

Features

  • Logic and Mixed Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • 1.8V (±5%) to 5V (±10%) VDD
  • 1.8V (±5%) to 5V (±10%) VDD2 (VDD2 ≤ VDD)
  • Operating Temperature Range: -40 °C to 85 °C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Four Analog Comparators (ACMP)
    • Two Voltage References (Vref)
    • Nineteen Combination Function Macrocells
      • Three Selectable DFF/Latch or 2-bit LUTs
      • One Selectable Continuous DFF/Latch or 3-bit LUT
      • Four Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or 3-bit LUT
      • One Selectable Programmable Function Generator or 2-bit LUT
      • Five 8-bit Delays/Counters or 3-bit LUTs
      • Two 16-bit Delays/Counters or 4-bit LUTs
      • Two Deglitch Filters with Edge Detectors
    • State Machine
      • Eight States
      • Flexible Input Logic from State Transitions
    • Serial Communications
      • I2C Protocol Compliant
    • Pipe Delay – 16 Stage/3 Output (Part of Combination Function Macrocell)
    • Programmable Delay
    • One Inverter
    • Two Oscillators (OSC)
      • Configurable 25kHz/2MHz
      • 25MHz RC Oscillator
    • Crystal Oscillator
    • Power-On Reset (POR)
    • Eight-Byte RAM + OTP User Memory
      • RAM Memory Space that is Readable and Writable via I2C
      • User-defined Initial Values Transferred from OTP

Comparison

Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics

Documentation

Type Title Date
Datasheet PDF 4.08 MB
Device Errata PDF 1.08 MB
Application Note PDF 404 KB
Application Note PDF 689 KB
Application Note PDF 338 KB
Application Note PDF 417 KB
Application Note PDF 503 KB
Application Note PDF 522 KB
8 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models
This device is factory-configurable. Try the Custom Part Configuration Utility.

Product Options

Applied Filters:

Videos & Training