Skip to main content

Overview

Description

The SLG46535EV-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46535EV-SKT kit includes the SLG4SA14DS-20x22 socket adapter and 50 SLG46535-EV GreenPAK programmable mixed-signal matrix IC samples.

Used with SLG46xxxV-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.

The SLG46535-EV provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one time Non-Volatile Memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46535-EV. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit.

The additional power supply (VDD2) on the SLG46535-EV provides the ability to interface two independent voltage domains within the same design. Users can configure pins, dedicated to each power supply, as inputs, outputs, or both (controlled dynamically by internal logic) to both VDD and VDD2 voltage domains. Using the available macrocells, designers can implement mixed-signal functions bridging both domains or simply pass through level-translation in both high-to-low and low-to-high directions.

Features

  • SLG4SA14DS-20x22 socket adapter
  • 50 SLG46535-EV IC samples

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 2.35 MB
Quick Start Guide PDF 197 KB
Manual - Development Tools PDF 1.32 MB
3 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Related Boards & Kits

Product Options

Applied Filters: