Skip to main content

Overview

Description

The SLG46620-EV provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46620-EV. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit.

Features

  • 8-bit successive approximation register analog-to-digital converter (SAR ADC)
  • ADC 3-bit programmable gain amplifier (PGA)
  • 2 digital-to-analog converters (DAC)
  • 6 analog comparators (ACMP)
  • 2 voltage references (Vref)
  • 25 combinatorial look-up tables (LUTs)
    • 8 2-bit LUTs
    • 16 3-bit LUTs
    • 1 4-bit LUT
  • 1 combination function macrocells
    • Pattern generator or 4-bit LUT
  • 3 digital comparators/pulse width modulators (DCMPs/PWMs) with selectable deadband
  • 10 counters/delays (CNT/DLY)
    • 2 14-bit delay/counter
    • 1 14-bit delay/counter (WakeSleep control)
    • 1 14-bit delay/counter/finite state machine
    • 5 8-bit delay/counter
    • 1 8-bit delay/counter/finite state machine
  • 12 D Flip Flops/latches
  • 2 pipe delays – 16-stage/2-output
  • 2 programmable delays with edge detection
  • 3 internal oscillators
    • Low frequency
    • Ring
    • RC 25kHz and 2MHz
  • Power-On Reset (POR)
  • Bandgap
  • Slave SPI
  • Read back protection (read lock)
  • Power supply
    • 1.8V (±5%) to 5V
  • Ambient operating temperature range: 40 °C to 105 °C
  • RoHS compliant/Halogen-free
  • Available Package: 20-pin STQFN, 2mm x 3mm x 0.55mm, 0.4mm pitch

Comparison

Applications

  • Outdoors electronics
  • Factory automation
  • E-bikes
  • Power electronics
  • EV charging stations

Documentation

Type Title Date
Datasheet PDF 1.79 MB
Device Errata PDF 652 KB
2 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: