Skip to main content

Overview

Description

The SLG46824 provides a small, low power component for commonly used mixed-signal functions. The user creates the circuit design by programming the multiple time Non-Volatile Memory (NVM) to configure the interconnect logic, the IOs and the macrocells of the SLG46824. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit.

Features

  • In-System Programmability
  • Multiple Time Programmable Memory
  • Wide Range Power Supply
    • 2.5 V (±8%) to 5 V (±10%) VDD 
    • 1.8 V (±5%) to 5 V (±10%) VDD2 (VDD2 ≤ VDD
  • Operating Temperature Range: -40°C to 85°C
  • RoHS Compliant / Halogen-Free

Macrocells Overview

  • Two Low Power General Purpose Rail-to-Rail Analog Comparators (ACMPxL);
  • One Voltage Reference (Vref)
  • Eleven Combination Function Macrocells:
    • Three Selectable DFF/Latch or 2-bit LUTs;
    • One Selectable Programmable Pattern Generator or 2-bit LUT;
    • Six Selectable DFF/Latch or 3-bit LUTs;
    • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT;
  • Eight Multi-Function Macrocells:
    • Seven Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters;
    • One Selectable DFF/Latch or 4-bit LUT + 16-bit Delay/Counter;
  • Serial Communications:
    • I2C Protocol Interface;
  • Programmable Delay with Edge Detector Output;
  • Deglitch Filter with Edge Detector;
  • Three Oscillators (OSC):
    • 2.048 kHz Oscillator;
    • 2.048 MHz Oscillator;
    • 25 MHz Oscillator;
  • Power On Reset (POR).

Comparison

Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics

Documentation

Type Title Date
Datasheet PDF 2.40 MB
Manual - Development Tools PDF 435 KB
Manual - Development Tools PDF 498 KB
Manual - Development Tools PDF 200 KB
Device Errata PDF 306 KB
Application Note PDF 512 KB
6 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training