Processing table
Nominal VDD |
VDD2 (V) |
GPIOs (#) |
Special Features |
ACMP Analog Comparator (#) |
CNT/DLY (Max) (#) |
LUTs (Max) (#) |
DFF (Max) (#) |
Pipe Delay |
# of Programable Delays (#) |
Oscillator Type |
Temperature Sensor (ch) (#) |
Interface |
Memory Type |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Temp. Range |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||
HVPAK Programmable Mixed-Signal Matrix with Four Outputs with Operating Voltage up to 13.2V and up to 2A Current per Output | 2.3-5.5 | 3, 13.2 | 12 | 2x CCMP, 2x H-/4x Half- Bridge, 2x PWM, Int&Diff Amp, Pattern Generator | 2 | 5 | 17 | 15 | 16-stage | 1 | LF OSC, Ring OSC | 1 | I2C | OTP | TQFN | 20 | 2.0 x 3.0 | -40 to +85°C |
GreenPAK Programmable Mixed-Signal Matrix with Extended Temperature Range | 2.3-5.5 | 3 - 13.2, 13.2 - 3, 13.2 | 12 | 2x CCMP, 2x H-/4x Half- Bridge, 2x PWM, Int&Diff Amp | 2 | 5 | 17 | 15 | 16-stage | 1 | LF OSC, Ring OSC | 1 | I2C | OTP | TQFN | 20 | 2.0 x 3.0 | -40 to +105°C |
HVPAK Programmable Mixed-Signal Matrix with Two Outputs with Operating Voltage up to 26.4V and up to 3A Current per Output | 2.3-5.5 | 4.5, 26.4 | 10 | 1x H-/2x Half- Bridge, 2x PWM, CCMP, Int&Diff Amp, Pattern Generator | 2 | 5 | 17 | 15 | 16-stage | 1 | LF OSC, Ring OSC | 1 | I2C | OTP | TQFN | 20 | 2.0 x 3.0 | -40 to +85°C |
GreenPAK Programmable Mixed-Signal Matrix with Extended Temperature Range | 2.3-5.5 | 4.5, 26.4 | 10 | 1x H-/2x Half- Bridge, 2x PWM, CCMP, Int&Diff Amp | 2 | 5 | 17 | 15 | 16-stage | 1 | LF OSC, Ring OSC | 1 | I2C | OTP | TQFN | 20 | 2.0 x 3.0 | -40 to +105°C |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product