HVPAK™ Programmable Mixed-Signal Matrix with Operating Voltage up to 26.4V and up to 3A Current per Output
The HVPAK combines mixed-signal logic and high-voltage H-/Half-bridge functionality in a tiny 2mm x 3mm QFN package. One-time programmable (OTP) non-volatile memory (NVM) stores user-defined solutions in the form of interconnections of internal logic, I/O pins, and macrocells.
Get your motor running with HVPAK!
The HVPAK advanced PWM macrocells provide the ability to drive multiple motors with different PWM frequencies and duty cycles. Low idle current consumption in combination with a compact size further extends the field of possible applications. This highly versatile device allows a wide variety of mixed-signal functions to be designed alongside high-voltage capabilities within a tiny and thermally-efficient IC.
Savings
Replace multiple ICs:
motor driver + logic + comparator + voltage monitor + etc.
Safety
Add more hardware protection to increase system reliability
Flexibility
Create a custom motor driving solution or add more functionality into one IC
Application Optimization
Use HVPAK as a standalone load driver or integrate motor control functionality

Stepper Motor
- Full-, half-, microstep mode
- Configurable current limit
- Configurable fault monitor
- Sleep mode
DC Motors
- Constant voltage mode
- Constant current mode
- Custom current sensing
- Custom fault monitor
- PWM soft start
Solenoids
- No need for external diode for relay coil
- Multi-drivers
- Zero-crossing detection
View our HVPAK Application Notes