Overview
Description
This robot vacuum cleaner is a smart cleaning device designed to clean floors and carpets without human intervention. It is equipped with autonomous features like environment mapping, anti-drop, obstacle detection, climbing, and auto-recharge. It implements simultaneous localization and mapping (SLAM) using LiDAR positioned on top of its body. Moreover, its infrared sensor assists in detecting and avoiding obstacles in its path. Additional control can be achieved through a mobile app or voice assistant.
System Benefits:
- Powerful Arm® Cortex®-A55 core paired with DRP-AI accelerator builds a virtual map of the room using LiDAR-based SLAM.
- HVPAK reduces BOM count and complexity for brushed motor drive.
- Pre-certified Wi-Fi module enables cloud connectivity with minimal development time and power consumption.
Comparison
Applications
- Vacuum cleaner
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
MCU
Recommended Products
MPU
Recommended Products
MOSFET
Recommended Products
Half-Bridge Driver
Recommended Products
HVPAK
Recommended Products
HVPAK
Recommended Products
Codec
Recommended Products
Wi-Fi
Recommended Products
DC/DC Buck
Recommended Products
Clock
Recommended Products
NOR Flash
Recommended Products
PMIC
Recommended Products
DC/DC Buck
Recommended Products
DC/DC Buck
Recommended Products
DC/DC Buck
Recommended Products
Li-ion Battery Manager
Recommended Products
NVDC Charger
Recommended Products
PD Controller
Recommended Products
LDO
Exiting Interactive Block Diagram