Ultra-Low Power 1.8V Audio Codec with True-GND Headphone Driver Evaluation Kit
The DA7210/11 evaluation board has been produced to allow measurement, evaluation and programming of the DA7210/11 ultra-low power audio codec evaluation board and...
The DA7211 is a high-definition audio codec in a 3mm x 3mm footprint with an integrated true-ground (True-GND) capless headphone driver suitable for a variety of low power, digital portable audio products.
Featuring a high efficiency but powerful 40mW/channel headphone amplifier the device may be operated from a single 1.8V supply to simplify interfacing to digital processors.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.41 MB | |
Manual - Development Tools | PDF 4.23 MB | |
White Paper | PDF 1.28 MB | |
White Paper | PDF 546 KB | |
Other | ZIP 1.21 MB | |
Other | ZIP 1.33 MB | |
Schematic | ZIP 797 KB | |
Product Brief | PDF 1.55 MB | |
8 items
|
The DA7210/11 evaluation board has been produced to allow measurement, evaluation and programming of the DA7210/11 ultra-low power audio codec evaluation board and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: