Skip to main content

Smart Lock with Super Low Power Wi-Fi & Bluetooth Low Energy

Overview

Description

The demand for smart locks is a rapidly growing segment for the home and building automation industries. These locks need to be able to communicate with a smart home or building via fingerprint recognition and/or with a mobile phone using a common wireless communication protocol such as Bluetooth®, Wi-Fi, or near-field communication (NFC). The GreenPAK™ family of cost-effective NVM programmable devices provides features such as a motor driver and LED control. The high-performance, low pin count, 32-bit microcontroller (MCU) is available to design in a fingerprint module for algorithm support.

System Benefits​:

  • Multiple wireless communication supported​
    • Smallest and lowest power Bluetooth 5.1 system-on-chip (SoC)
    • Ultra-low power Wi-Fi SoC for battery-powered IoT devices
    • Highly integrated NFC reader IC
  • High-performance 120MHz low-pin MCU for fingerprint module
  • Programmable mixed-signal matrix enables innovators to integrate many system functions into a single custom circuit

Comparison

Applications

  • Smart home
  • Building automation

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN058 CN058 CN058 Fingerprint Sensor Fingerprint Sensor Fingerprint Sensor Fingerprint Module Fingerprint Module Fingerprint Module DC/DC DC/DC DC/DC HVPAK HVPAK HVPAK NFC NFC NFC GreenPAK GreenPAK GreenPAK Speaker speaker_8_ Sheet.76 Sheet.77 Sheet.78 Sheet.79 OLED Sheet.81 Label Text 10pt.160 (128*64) (128*64) Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Touch Key Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.166 Sheet.167 Motor.168 Sheet.169 Sheet.170 M M ToF Sensor ToF Sensor ToF Sensor Haptic Driver Haptic Driver Haptic Driver LTE-M Module GM01Q LTE-M Module GM01Q LTE-M Module GM01Q Battery 3-Cell Sheet.175 Sheet.176 Sheet.177 Sheet.178 Line 1pt.1552 Line 1pt.1608 Sheet.181 Sheet.182 Ground (earth) Sheet.184 Sheet.185 Sheet.186 Sheet.187 Sheet.192 Sheet.193 Sheet.194 Sheet.195 Sheet.196 Sheet.197 Sheet.198 Sheet.199 Sheet.200 Sheet.201 Sheet.202 Sheet.203 Sheet.204 Sheet.205 Sheet.206 Sheet.207 Sheet.208 Sheet.209 Sheet.210 Sheet.211 Sheet.212 Sheet.213 Sheet.214 Sheet.215 Sheet.216 Sheet.217 Sheet.218 Sheet.219 Sheet.220 Sheet.221 Sheet.222 Sheet.223 LRA/ERM LRA/ERM Sheet.224 Sheet.156 Sheet.157 LRA/ERM LRA/ERM Sheet.226 Sheet.227 Sheet.229 Sheet.230 Sheet.231 Sheet.232 Sheet.233 Sheet.234 Sheet.235 Sheet.236 Sheet.237 Sheet.238 Sheet.239 Sheet.240 Sheet.241 Sheet.242 Sheet.243 Sheet.244 Sheet.247 Non-Renesas Component Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 FET n-channel.420 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.248 Sheet.249 Sheet.250 40mAtyp 40mAtyp 40mAtyp Connector 1.171 Connector 1.171.253 Connector 1.171.254 Connector 1.171.255 Connector 1.171.256 6V 6V 6V 3.3V/150mApk 3.3V/ 150mApk 3.3V/150mApk Connector 1.171.259 6V/0.5Apk 6V/0.5Apk 6V/0.5Apk 20mApk 20mApk 20mApk Connector 1.171.262 3.3V/5mApk 3.3V/5mApk 3.3V/5mApk Connector 1.171.264 Connector 1.171.265 Key Key Key Connector 1.171.267 3.3V/250mApk 3.3V/250mApk 3.3V/250mApk 3.3V/55mAtyp 3.3V/55mAtyp 3.3V/55mAtyp 3.3V/300mAtyp 3.3V/300mAtyp 3.3V/300mAtyp Connector 1.171.271 Connector 1.171.272 Buzzer Buzzer Buzzer LED LED LED Sheet.277 Connector 1.171.278 Connector 1.171.279 Connector 1.171.280 3.3V/320mApk 3.3V/320mApk 3.3V/320mApk 3.3V/325mApk 3.3V/325mApk 3.3V/325mApk Sheet.283 MCU 1 MCU MCU SPI SPI SPI UART UART UART Sheet.284 MCU 2 MCU MCU UART UART UART UART UART UART SPI SPI SPI I2C I2C I2C I2C I2C I2C UART UART UART Sheet.285 Bluetooth Low Energy Bluetooth Low Energy Bluetooth Low Energy UART UART UART Sheet.286 Wi-Fi Wi-Fi Wi-Fi UART UART UART Sheet.287 Bluetooth Low Energy + Wi-Fi Bluetooth Low Energy + Wi-Fi Bluetooth Low Energy + Wi-Fi UART UART UART
Exiting Interactive Block Diagram

Videos & Training

A Modular Approach to Building a Smart Lock in Minutes

Using Renesas’ Quick Connect Platform, developers can build a rapid prototype that scales from a simple fingerprint-accessible lock to a Wi-Fi, and NFC-enabled door lock. By leveraging industry-standard interfaces, it’s seamless to mix and match processing, sensing, and connectivity products based on application needs. This video showcases how you can build a modular smart lock, with multiple ways to grant door access, in just minutes!

News & Blog Posts