Skip to main content

Overview

Description

The DA16200 system-on-chip (SoC) is the world's first Wi-Fi SoC to deliver year-plus battery life for always-connected Wi-Fi IoT devices. DA16200 is a low power Wi-Fi networking SoC that delivers a dramatic breakthrough in battery life even for devices that are continuously connected to the Wi-Fi network. In most applications, one year plus battery life is achievable. There is no tradeoff in output power or range, as the SoC's range is industry-leading. The chip also features very strong IoT security, including WPA3 and TLS for authentication and encryption at Wi-Fi and higher stack layers. The DA16200 is a full offload device, meaning the entire Wi-Fi and TCP/IP networking stack and even end product application code can run on-chip with no external CPU or MCU required. Alternatively, a small inexpensive MCU can send the DA16200 commands and the SoC will still perform the full offload networking stack functions.

The DA16200 modules are the perfect complement to the DA16200 ultra-low power Wi-Fi SoC.

Benefits

  • Low power Wi-Fi
  • Enables year-plus battery life for most applications
  • Superior range
  • Strong security at the Wi-Fi layer
  • Strong security at upper stack layers
  • Long battery life even when continuously connected
  • Full offload, runs entire stack on chip
  • Run without any external CPU or MCU
  • Optionally can run with an external MCU
  • Multiple sleep modes for different applications
  • Available as SoC or module
  • Processes analog or digital sensor information on chip

Packages

  • QFN-48 (6mm x 6mm x 0.9mm)
  • FcCSP-72 (3.8mm x 3.8mm x 0.68mm)

Wi-Fi AT Command Set

Access the industry-leading low power features of the DA16200/DA16600 family simply, quickly and without having to develop any complex software on the Wi-Fi side. To learn more, visit the DA16200 Wi-Fi AT Command Set page.

Features

  • 802.11n 1x1
  • 2.4GHz
  • 20MHz channels
  • Three sleep modes
  • Wi-Fi certified
  • Arm® Cortex®-M4F processor
  • SRAM
  • Hardware encryption engine
  • Integrated PA and LNA
  • OTA engine
  • Multiple I/Os
  • ADC engine
  • Hostless or hosted mode

Comparison

Applications

  • Thermostats
  • Door locks
  • Security cameras
  • Video door bells
  • Temperature sensors
  • Smoke detectors
  • Other wireless sensors
  • Garage door openers
  • Pet trackers
  • Asset trackers
  • Home automation
  • Commercial
  • Industrial
  • Residential

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
DA16200 Wi-Fi AT Command Set
Simple and fast Wi-Fi implementation using a comprehensive suite of AT-Commands for the DA16200 Wi-Fi and DA16600 Wi-Fi/Bluetooth LE combo products.
IDE and Coding Tool Renesas
e² studio
Eclipse-based Renesas integrated development environment (IDE). [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
IDE and Coding Tool Renesas
2 items

Software Downloads

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training