DC Motor/Stepper Motor Driver Arduino and Pmod Development Kit
The AS025-HVPAK kit is an implementation of the HVPAK™ programmable mixed-signal matrix over Pmod™ that provides flexibility for users to control and configure the...
This implementation of the HVPAK™ programmable mixed-signal matrix over Pmod™ offers users the flexibility to control and configure the HVPAK motor drive using any MCU/MPU. It includes multiple protection sections, allowing it to function as a standalone motor drive. The system supports easy configuration of both DC motors with direction and speed control and stepper motors with micro-steps, significantly reducing development and turnaround time for customers.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud