Skip to main content

Overview

Description

The SLG46110 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46110. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Features

  • Logic and Mixed Signal Circuits
  • Highly Versatile Macrocells
  • 1.8V to 5V Supply
  • Operating Temperature Range: -40 °C to 85 °C
  • RoHS-Compliant/Halogen-Free
  • Pb-Free 12-pin STQFN
  • Macrocells Overview
    • Two Analog Comparators (ACMP)
    • Voltage References (Vref)
    • Four Combinatorial Look-Up Tables (LUTs)
      • Two 2-bit LUTs
      • Two 3-bit LUTs
    • Seven Combination Function Macrocell
      • Two Selectable DFF/Latch or 2-bit LUTs
      • Two Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or 3-bit LUT
        • Pipe Delay - 8 Stage/2 Output
      • One Selectable Counter/Delay or 4-bit LUT
      • One Programmable Delay/Deglitch Filter
    • Three Counter/Delay Generators (CNT/DLY)
      • Three 8-bit Counter/Delays with External Clock/Reset
    • Four D Flip-Flop/Latches (DFF) (Part of Combination Function Macrocell)
    • Pipe Delay - 8 Stage/2 Output (Part of Combination Function Macrocell)
    • One Bandgap
    • RC Oscillator (RC OSC)
    • Power-On-Reset (POR)

Comparison

Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models
This device is factory-configurable. Try the Custom Part Configuration Utility.

Product Options

Applied Filters:

Videos & Training