Skip to main content

Overview

Description

Plug 'n' play mikroBUS-compatible FT Click helps IIoT developers harness the ultimate wired communication tech.

Looking for the most reliable and easiest-to-scale communications media for your next industrial IoT project? Use FT Click to instantly prototype your connected devices through open protocols. Based on the powerful Renesas FT 6050 smart transceiver, FT Click provides three ways to communicate: BACnet, LON and MQTT. These protocols run on top of the uniquely robust FT twisted pair media.

Need some ideas to get started? We've built sample applications using hugely popular Node-RED and freely available open APIs to eliminate any learning curve. Our communication software stacks are open source and available for a wide variety of development environments.

Order Now

Features

  • Processor: FT 6050 Smart Transceiver
  • Flash Memory: AT25SF081B
  • Communication Software
    • FTMQ protocol stack (MQTT-like protocol for FT)
    • BACnet FT protocol stack
    • LON protocol stack
  • Adds an FT interface to any development board with a mikroBUS slot or adapter
  • Plug 'n' play product is ideal for prototyping industrial IoT products
  • Works with development platforms including Arduino, Free RTOS, Raspberry Pi and STMCube
  • Includes on-board processing power and communications transformer
  • Supports polarity-insensitive free topology star, daisy chain, bus, loop, or mixed topology wiring
  • Very high common-mode noise immunity
  • Sample applications from building management to industrial automation are available from GitHub using the link under the Related links section below

Applications

  • HVAC controls
  • Room lighting and sunblind controls
  • Emergency lighting controls
  • Elevator and escalator controls
  • Access controls
  • Security systems
  • Fab equipment monitoring
  • Sound masking and emergency paging
  • Quick service restaurant automation
  • Retail store automation
  • Renewable energy management
  • Energy metering
  • Environmental monitoring
  • Gas detection
  • Backup power generation control
  • Transportation automation
  • Train systems monitoring
  • Agricultural equipment automation
  • Dairy farm automation
  • Stage and sound systems
  • Cold storage

Documentation

Type Title Date
Brochure PDF 3.60 MB
Other PDF 1.33 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Software & Tools - Other
2 items

Related Boards & Kits

Videos & Training