Features
- AC input response
- High Isolation voltage (BV = 5 000 Vr.m.s.)
- High collector to emitter voltage (VCEO = 80 V)
- High current transfer ratio (CTR = 200% TYP.)
- High-speed switching (tr = 3 μs TYP., tf = 5 μs TYP.)
- Ordering number of taping product: PS2565L-1-F3 : 2 000 pcs/reel PS2565L2-1-E3: 1 000 pcs/reel
- Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) BSI approved: No. 7112/7420 SEMKO approved: No. 903238 NEMKO approved: No. P09210868 DEMKO approved: No. 314999 FIMKO approved: No. FI 25119 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862 (Option)
Description
The PS2565-1 is optically coupled isolators containing GaAs light emitting diodes and an NPN silicon phototransistor. The PS2565-1 is in a plastic DIP (Dual In-line Package) and the PS2565L-1 is lead bending type (Gull-wing) for surface mount. The PS2565L1-1 is lead bending type for long creepage distance. The PS2565L2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.
Parameters
Attributes | Value |
---|---|
Channels (#) | 1 |
VCEO max (mA) | 80 |
IC max (mA) | 50 |
Isolation Voltage (Vrms) | 5000 |
CTR (min)% | 80 |
CTR (Max)% | 400 |
IF at CTR (mA) | 5 |
VCE at CTR (V) | 5 |
SW tr Typ. (µs) | 3 |
SW tf Typ. (µs) | 5 |
Creepage Distance (mm) | 7 |
Safety Standard UL (UL1577) | Approved |
Safety Standard VDE (EN IEC 60747-5-5) | Approved |
Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Safety Standard BSI (BS EN IEC 62368-1) | Approved |
Application Block Diagrams
|
Critical Power Monitoring System
Critical power monitoring system utilizes NB‑IoT or Cat‑M1, MCU, sensors, and battery backup.
|
Applied Filters:
Loading