Skip to main content

Overview

Description

The F6921 is an ultra-low power consumption, dual-channel, low noise amplifier (LNA) RFIC designed for application in Ku-Band SATCOM planar phased array antennas. The exceptional combination of low power consumption, low noise, high gain, and compact size, maximizes the antenna array G/T while minimizing overall system power dissipation. An external bias current provides gain control, standby mode, and temperature compensation.

The F6921 includes two independent gain/phase matched LNA channels in a compact 23-pin, 0.5mm pitch BGA package. All inputs and outputs are single-ended and 50Ω matched for ease of integration onto phased array antenna panels.

Features

  • Frequency: 10.7GHz – 12.75GHz
  • Gain: 19.5dB
  • Noise Figure: 1.4dB
  • Output P1dB: -7dBm
  • Power Consumption: 12.5mW/ch
  • Channel Isolation: 37dB minimum
  • Supply Voltage: 0.9V – 1.0V
  • Common bias control input
  • Compact size for planar integration on λ/2 grid
  • 2.7mm × 2.7mm × 0.9mm, 23-pin BGA
  • -40 °C to +85 °C ambient operating temperature range

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.12 MB
Product Change Notice PDF 1.47 MB
Guide PDF 220 KB
Manual - Hardware Log in to Download PDF 481 KB
Guide PDF 2.24 MB
Product Brief PDF 983 KB
Product Brief PDF 1.08 MB
Product Brief PDF 728 KB
8 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 947 KB
Software & Tools - Other Log in to Download ZIP 201 KB
2 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

Active Beamforming ICs and LNAs for Satcom and Radar Phased Array Antennas

An overview of the next-generation portfolio of active beamforming solutions with lowest NF and power consumption for Satcom and Radar antennas.