Evaluation System for F0480 Matched Broadband RF VGA
The F0480EVS is a fully populated evaluation board which allows the customer to easily evaluate the F0480 RF VGA. The attenuation setting may be set using the F0480’s...
The F0480 RF Variable Gain Amplifiers (VGA) featuring Glitch-Free™ and Zero-Distortion™ technologies greatly reduces attenuation overshoot during attenuation state changes and provides +41dBm OIP3 performance across a very wide bandwidth of 400MHz to 2700MHz at a typical current drain of 100mA. Furthermore, the device is internally matched so there is no need to optimize external matching elements.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.02 MB | |
Guide | PDF 2.24 MB | |
Guide | PDF 2.83 MB | |
Product Change Notice | PDF 101 KB | |
Application Note | PDF 520 KB | |
5 items
|
The F0480EVS is a fully populated evaluation board which allows the customer to easily evaluate the F0480 RF VGA. The attenuation setting may be set using the F0480’s...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: