Skip to main content

Overview

Description

The RRH46410-EVK simplifies the evaluation of the RRH46410 Indoor Air Quality (IAQ) sensor. This sensor module contains an integrated MCU that houses the firmware to operate the sensor in multiple modes: Standard second generation, ultra-low power mode, PBAQ1, and relative measurement modes. Depending on the selected mode, the output can be displayed as a raw signal (resistance), a standardized IAQ rating, an absolute TVOC and estimated CO2 concentration, or a relative signal change. To initiate the sensor, simply connect the EVK to a Windows PC via USB and utilize the provided evaluation software.

The RRH46410-EVK consists of the following:

  • RRH46410 and HS4001 Sensor Daughterboard
  • Environmental Sensor Communication (ESCom) board
  • USB cable
  • Quick Start Guide

Evaluation kit software (GUI) can be downloaded from the Software Downloads section on this page.

1. PBAQ (Public Building Air Quality) is a term coined by Renesas and indicates a public building air quality standard, such as WELL or RESET.

Features

  • Accelerates configuration and evaluation of Renesas environmental sensors
  • Supports all operational modes for each sensor, including ultra-low power and AI technology
  • Provides sensor-dependent algorithmic outputs, referencing international standards where applicable
  • Operates with Renesas-provided software, offering either executable graphical user interface (GUI) or programming examples
  • Allows for easy connection of Pmod™ boards for various environmental sensor derivatives and seamless integration with other sensor products via the I2C interface
  • Provides background information on air quality sensing and guidance on using sensor firmware
  • Additional pins available for measuring power consumption and supply voltage

Applications

Documentation

Type Title Date
Manual - Hardware PDF 3.05 MB
Quick Start Guide PDF 337 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download EXE 123.59 MB
1 item

Related Boards & Kits

Product Options

Applied Filters:

Loading