Skip to main content

Overview

Description

The QCIOT030-ISL76683EVZ board enables quick prototyping of the ISL76683 light-to-digital output sensor for custom system designs. The ISL76683, an integrated light sensor with an internal ADC, provides four user-programmable lux sensitivity ranges, optimizing performance across various lighting conditions. Its I2C interface enables multi-function control and remote monitoring, while a software power-down mode reduces power usage to less than 1μA. The board features Pmod™ connectors on both sides, allowing additional Type 6/6A boards to be daisy-chained with multiple sensors on the same MCU Pmod connector. Thanks to its standard connector and software support, the QCIOT030-ISL76683EVZ is an excellent choice for rapidly creating an IoT system with the Renesas QuickConnect platform.

Features

  • Range selects with I2C
  • IR + UV rejection
  • AEC-Q100 qualified
  • Adjustable sensitivity: up to 65 counts per lux
  • User-programmable upper and lower threshold interrupt
  • Standardized Type 6A Pmod connector supports Extended I2C interface
  • Dual connectors allow pass-through signals for daisy-chained solutions

Applications

  • Automotive ambient light sensing
  • Backlight control
  • Lighting control

Documentation

Type Title Date
Manual - Hardware PDF 1.74 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 3.54 MB
Software & Tools - Software Log in to Download ZIP 38 KB
2 items

Related Boards & Kits

Product Options

Applied Filters: