Time of Flight (ToF) Distance Measurement Evaluation Kit - Cat Shark
The ISL29501-CS-EVKIT1Z is a distance measurement reference design consisting of an optical board and a controller board. It combines the ISL29501 Time of Flight (ToF)...
The ISL29501 is a Time of Flight (ToF) based signal processing integrated circuit. The sensor enables low cost, low power, and long range optical distance sensing when combined with an external emitter and detector. The ISL29501 has a built-in current DAC circuit that drives an external LED or laser. The modulated light from the emitter is reflected off the target and is received by the photodiode. The photodiode then converts the returned signal into current, which is used by the ISL29501 for signal processing. An on-chip Digital Signal Processor (DSP) calculates the time of flight, which is proportional to the target distance. The ISL29501 is equipped with an I2C interface for configuration and control. Use of an external photodiode and emitter allows the user to optimize the system design for performance, power consumption, and distance measurement range that suit their industrial design. The ISL29501 is wavelength agnostic and permits the use of other optical wavelengths if better suited for applications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1001 KB | |
End Of Life Notice | PDF 597 KB | |
Application Note | PDF 164 KB | |
Application Note | PDF 442 KB | |
Manual - Development Tools | PDF 1.31 MB | |
Application Note | PDF 205 KB | |
Application Note | PDF 331 KB | |
Application Note | PDF 280 KB | |
Application Note | PDF 1007 KB | |
9 items
|
The ISL29501-CS-EVKIT1Z is a distance measurement reference design consisting of an optical board and a controller board. It combines the ISL29501 Time of Flight (ToF)...
The ISL29501-ST-EV1Z is a distance measurement reference design. It combines the ISL29501 Time of Flight (ToF) based signal processing chip with an OSRAM SFH 4550 IR...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: