Skip to main content

Overview

Description

The QCIOT31-ZMID4200POCZ PWM Digital Output Position Sensor Pmod™ Board enables quick prototyping of the ZMID4200 PWM-to-digital output sensor for a custom system design. The ZMID4200 is an inductive position sensor IC with analog output, used for absolute rotary and linear motion sensing in industrial and consumer applications. The board provides a standard Pmod Type 6A (Extended I²C) connection for the onboard sensor to plug into any MCU evaluation kit with a matching connector.

Features

  • Inductive principle
  • Analog, PWM, or SENT output with programmable limits
  • Overvoltage, reverse polarity, ESD, and short circuit protection
  • 10-bit resolution (Analog and PWM)
  • Standardized Type 6A Pmod connector supports I²C Extended interface
  • Dual connectors allow pass-through signals for daisy-chained solutions
  • Software support in e² studio minimizes development time with one-click code generation

Applications

  • Automotive
    • ARC position sensor
    • Linear and small angle steering position
    • Valve/Pedal position
  • Industrial
  • Linear motion sensors (e.g., Linear-actuator position sensors)

Documentation

Type Title Date
Manual - Hardware PDF 1.53 MB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 4.48 MB
Software & Tools - Evaluation Software Log in to Download ZIP 1.79 MB
2 items

Product Options

Applied Filters: