Skip to main content

Overview

Description

The ZMID5203 is an inductive position sensor IC with SENT output, used for absolute rotary and linear motion sensing in automotive applications. The ZMID5203 uses the physical principles of induction in a wire loop and Eddy currents to detect the position of a metallic target that is sliding or rotating above a set of coils, consisting of one transmitter coil and two receiver coils. The three coils are typically printed as copper traces on a printed circuit board (PCB). They are arranged such that the transmitter coil induces a secondary voltage in the receiver coils which depends on the position of the metallic target above the coils. After demodulating and processing the secondary voltages from the receiver coils, a signal representative of the metallic target’s position over the coils is obtained. The ZMID5203 is fully qualified to automotive standards AEC-Q100, grade 0 up to 150°C ambient temperature.

Features

  • Inductive principle
  • Rotation sensing up to a full turn of 360º
  • SENT output with programmable limits
  • Overvoltage, reverse polarity, ESD and short circuit protection
  • 12-bit resolution
  • Power or ground loss detection
  • Facilitates redundant design requirements
  • Programmable linearity correction
  • Adaptive gain control supporting a wide range of coil designs
  • Diagnostic features supporting ISO26262
  • Supporting up to ASIL-B
  • Overvoltage and reverse polarity protection up to ±18V
  • Small 14-TSSOP package

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 2.75 MB
PCB Design Files ZIP 142 KB
PCB Design Files ZIP 2.84 MB
PCB Design Files ZIP 287 KB
Software & Tools - Software Log in to Download ZIP 1.98 MB
Software & Tools - Software ZIP 180 KB
Software & Tools - Evaluation Software ZIP 1.46 MB
Software & Tools - Software ZIP 22 KB
8 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training