Skip to main content

Overview

Description

The RAA2S4252B is a member of Renesas’ family of CMOS integrated circuits for highly accurate amplification and sensor-specific correction of differential bridge sensor signals. Featuring a maximum analog pre-amplification of 900 with analog sensor offset correction (XSOC), the RAA2S4252B is adjustable to nearly all resistive bridges.

Conditioning calculation is accomplished via a 16-bit RISC microcontroller. Calibration coefficients and configuration data are stored in the nonvolatile memory (NVM), which is reliable in automotive applications.

Measured values are provided via a ratio-metric analog output signal. End-of-line calibration is also supported through this output pin via a One-Wire Interface (OWI). Digital calibration helps keep assembly cost low as no trimming by external devices or lasers is needed. The RAA2S4252B is optimized for harsh automotive environments by over-voltage and reverse polarity protection circuitry, excellent electromagnetic compatibility, and multiple diagnostic features.

Features

  • Capable of measuring one full resistive bridge sensor signals
  • Differential bridge sensor input with selectable on-chip or external PN-junction temperature sensor
  • Large sensor offset correction using analog offset compensation and digital zooming with up to 18-bit resolution
  • Higher digital resolution, fast OUR output update rate by ADC & sharp roll-off by digital LPF
  • Ability to cover large sensor span & high accuracy (1.0%) over the entire temp. range (-40°C to 150°C)
  • Qualified according to AEC-Q100 Grade 0
  • Optimized for harsh automotive environment
  • Over-voltage and reverse polarity protection ±40V, robust EMC performance, and multiple diagnostic features
  • Minimal EOL (end-of-line) production costs during mass production
  • 8-SOIC as package option
  • Analog output

Comparison

Applications

  • Pressure sensing in braking, transmission and HVAC applications
    • xEV
    • Plug-in hybrid electric vehicle (PHEV)
    • Battery electric vehicle (BEV)
    • Fuel-cell electric vehicle (FCEV)

Documentation

Type Title Date
Datasheet Log in to Download PDF 587 KB
Other Log in to Download PDF 281 KB
Other Log in to Download PDF 577 KB
Other Log in to Download PDF 370 KB
4 items

Design & Development

Software & Tools

The plug-in for the RAA2S425x requires the 32-bit version of RICBox 7.x.x.

Software & Tools

Software title
Software type
Company
Renesas IC Toolbox (RICBox)
The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
Software Package Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software EXE 96.96 MB
Software & Tools - Software EXE 18.27 MB
2 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

High Performance, Highly Accurate Pressure Sensing Solution for Automotive

An overview of the RAA2S425x Family of ICs for automotive pressure sensing systems. Renesas’ SSCs provide highly accurate amplification and sensor-specific correction of signals in automotive xEV/PHEV/FCEV and BEV pressure sensing braking, transmission and HVAC systems.

News & Blog Posts