Skip to main content

Overview

Description

The ZSC31150 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31150 Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSC31150 ICs (DUTs) mounted on either the user's modules or ZSC31150 Mass Calibration Reference Boards, which are connected through the Mass Calibration Board (MCB). Each MCB allows connection of up to 24 DUTs. The system can operate with up to 8 MCBs, allowing connection of up to 192 DUTs.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

The Evaluation Kit Software is available on-line for free download. Additional boards can be ordered separately.
To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.

Features

  • 4 Mass Calibration Boards
  • SSC Communication Board
  • 4 ZSC31150 Mass Calibration Reference Boards with 1 sample ZSC31150 mounted
  • USB Cable
  • SSC Flat Cable: 30m of 10-wire flat cable and 100 connectors

Applications

Documentation

Type Title Date
Datasheet PDF 1.79 MB
Datasheet - Short-Form PDF 401 KB
Other XLS 182 KB
Other XLS 376 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 4.88 MB
1 item

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

IDT Sensor Signal Conditioner (SSC) Evaluation Kit Overview

A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.

Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.