Skip to main content

Overview

Description

The ZSSC3154 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC3154 Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSSC3154 ICs (DUTs) mounted on either the user's modules or ZSSC3154 Mass Calibration Reference Boards, which are connected through the Mass Calibration Board (MCB). Each MCB allows connection of up to 24 DUTs. The system can operate with up to 8 MCBs, allowing connection of up to 192 DUTs. The Evaluation Kit Software is available on-line for free download.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Additional boards can be ordered separately. To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.

Features

  • 4 Mass Calibration Boards
  • SSC Communication Board
  • 4 ZSSC3154 Mass Calibration Reference Boards with 1 sample ZSSC3154 mounted
  • USB Cable
  • SSC Flat Cable: 30m of 10-wire flat cable and 100 connectors

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 2.56 MB
Datasheet - Short-Form PDF 401 KB
Datasheet PDF 1.79 MB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 4.09 MB
1 item

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

IDT Sensor Signal Conditioner (SSC) Evaluation Kit Overview

A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.

Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.