Skip to main content

Overview

Description

The ZSSC3281 is a dual path sensor signal conditioning IC (SSC) for highly accurate amplification, digitization, and sensor-specific correction of sensor signals. The ZSSC3281 is suitable for bridge and half-bridge sensors, as well as external voltage-source element and single-element sensors (for example, Pt100 and external temperature sensor diodes) powered by an on-chip current source. Digital compensation of the sensor offset, sensitivity, temperature drift, and non-linearity is accomplished via a 32-bit ARM M3 based math core running a correction algorithm with calibration coefficients stored in a non-volatile, reprogrammable memory. The programmable, integrated sensor front-end allows optimally applying various sensors for a broad range of applications.

The ZSSC3281 provides measurement value readouts and programming capabilities via an I2C, SPI, or one-wire interface (OWI). Absolute and ratiometric voltage, current-loop, or interrupt outputs are supported by the ZSSC3281.

Features

  • Digital communication and calibration interfaces:
    • SPI up to 10MHz
    • I2C (Standard, Fast, Fast+) and I3C SDR 
    • One-wire-interface (OWI), up to 100kBit/s
  • Accommodates nearly all resistive bridge sensor types (signal spans from 1mV/V up to 500mV/V)
  • Supports different sensor element configurations:
    • Resistive bridge or half-bridge
    • Resistive divider string
    • Voltage source
  • On-chip temperature sensor
  • External temperature sensing supported, for example,  sensor-bridge as temperature detector, external diode, etc.
  • Programmable 16-bit digital-to-analog-converter and output (supporting “True-0Volt”-output):
    • (0V to 1V) or (0V to 5V) absolute voltage output
    • VDD-ratiometric voltage output
    • 4mA to 20mA current-loop output supported 
    • 0V to 10V absolute-voltage output supported
  • Wide operational temperature and supply range
  • On-chip voltage regulators for sensor supply, and IC operation
  • Support for extra regulation by external transistor, for example, JFET (especially for industrial supply voltages > 5.5VDC)
  • Programmable sensor-signal-conditioning math core
  • Reprogrammable, nonvolatile memory (NVM)
  • On-chip diagnostics:
    • Sensor connection
    • AFE self-test
    • Memory integrity

Comparison

Applications

  • Calibrated, continuously operating sensors with digital interface and/or analog output: (absolute or ratiometric) voltage or current loop output
  • Enables smart, digital sensors for energy-efficient solutions
  • (Dual/Diff.) pressure, flow and level sensing
  • Industrial applications, for example–process/factory automation
  • Consumer / white goods, for example–HVAC, weight scales
  • Medical applications, for example–blood pressure, continuous smart health monitors

Documentation

Type Title Date
Datasheet PDF 2.45 MB
Overview PDF 2.92 MB 日本語
Technical Brief Log in to Download PDF 406 KB
Guide PDF 392 KB
4 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

ZSSC3281 Sensor Signal Conditioner Overview

Learn about Renesas’ ZSSC3281 industry leading dual path sensor signal conditioning IC for fast and highly accurate amplification, digitization, and application specific correction of sensor signals.

News & Blog Posts