Skip to main content

Overview

Description

The ISL8240MEVAL3Z evaluation board allows users to easily evaluate the ISL8240M dual 20A/single 40A step-down switching mode DC/DC analog power module. The ISL8240MEVAL3Z evaluation board enables a single output by paralleling two phases to deliver 40A of continuous load current.

The evaluation board shows how easy it is to apply the ISL8240M high-power, current-sharing DC/DC analog power module to power-hungry datacom, telecom and FPGA applications. All that is needed for a complete design are the ISL8240M module, a few passive components, and VOUT setting resistors.

Features

  • Fully-encapsulated dual step-down switching power supply
  • Up to 100W output from a 17mm x 17mm PCB footprint
  • Dual 20A or single 40A output
  • Up to 94% conversion efficiency
  • 4.5V to 20V input voltage range
  • 0.6V to 2.5V output voltage range
  • 1.5% output voltage accuracy with differential remote sensing
  • Output overvoltage, overcurrent and over-temperature protection
  • QFN package with exposed leads permits easy probing and visual solder inspection

Applications

  • Computing, networking and telecom infrastructure equipment
  • Industrial and medical equipment
  • General purpose point-of-load (POL) power

Documentation

Type Title Date
Manual - Development Tools PDF 684 KB
Datasheet PDF 1.86 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 1.69 MB
1 item