Overview
Description
The JM38510/12205BGA is the JAN version of the HA2-2510. The HA-2510/883 is a high-performance operational amplifier that sets the standards for maximum slew rate and wide bandwidth operation in moderately powered, internally compensated, monolithic devices. In addition to excellent dynamic characteristics, this dielectrically isolated amplifier offers low offset current and high input impedance. The ±50V/µs minimum slew rate and fast settling time of the HA-2510/883 are ideally suited for high-speed D/A, A/D, and pulse amplification designs. The HA-2510/883's superior bandwidth and 750kHz minimum full power bandwidth are extremely useful in RF and video applications. To ensure compliance with slew rate and transient response specifications, all devices are 100% tested for AC performance characteristics over full temperature limits. To improve signal conditioning accuracy, the HA-2510/883 provides a maximum offset current of 25nA and a minimum input impedance of 50MΩ, both at 25 °C, as well as offset voltage adjust capability.
Features
- This Circuit is Processed in Accordance with MIL-STD-883 and is Fully Conformant Under the Provisions of Paragraph 1.2.1.
- High Slew Rate: 50V/µs (Min), 65V/µs (Typ)
- Wide Power Bandwidth: 750kHz (Min)
- Low Offset Current: 25nA (Min), 10nA (Typ)
- High Input Impedance: 50MΩ (Min), 100MΩ (Typ)
- Wide Small Signal Bandwidth: 12MHz (Typ)
- Fast Settling Time (0.1% of 10V Step): 250ns (Typ)
- Low Quiescent Supply Current: 6mA (Max)
- Internally Compensated For Unity Gain Stability
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
