Overview
Description
The Intersil ISL3282EMRTEP is a ±16. 5kV IEC61000 ESD protected, 3. 0V to 5. 5V powered, single receiver that meets both the RS-485 and RS-422 standards for balanced communication. This receiver has very low bus currents (+125μA/-100μA), so it presents a true “1/8 unit load” to the RS-485 bus. This allows up to 256 receivers on the network without violating the RS-485 specification’s 32 unit load maximum and without using repeaters. Receiver inputs feature a “Full Fail-Safe” design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or terminated but undriven. The ISL3282EMRTEP includes an active low enable pin and is offered in the Military Temperature range (-55°C to +125°C). A 26% smaller footprint is available with the TDFN package. This device also features a logic supply pin (VL) that sets the VOH level of the RO output (and the switching points of the RE/RE input) to be compatible with another supply voltage in mixed voltage systems. Device Information The specifications for an Enhanced Product (EP) device are defined in a Vendor Item Drawing (VID), which is controlled by the Defense Supply Center in Columbus (DSCC). “Hot-links” to the applicable VID and other supporting application information are provided on our website.
Features
- Specifications per DSCC VID V6210601
- Full military temperature electrical performance from -55°C to +125°C
- Controlled baseline with one wafer fabrication site and one assembly/test site
- Full homogeneous lot processing in wafer fab
- No combination of wafer fabrication lots in assembly
- Full traceability through assembly and test by date/trace code assignment
- Enhanced process change notification
- Enhanced obsolescence management
- Eliminates need for up-screening a COTS component
- ±16.5kV IEC61000 ESD protection on RS-485 inputs
- Class 3 ESD level on all other pins: >5kV HBM
- Wide supply rang: 3.0V to 5.5V
- Specified for +125°C operation
- Logic supply pin (VL) eases operation in mixed supply systems
- Full fail-safe (open, short, terminated/undriven)
- True 1/8 unit load allows up to 256 devices on the bus
- High data rates: up to 16Mbps
- Low quiescent supply current: 500μA (maximum)
- Very low shutdown supply current: 20μA (maximum)
- -7V to +12V common-mode input voltage range
- Tri-statable Rx available (active low or high EN input)
- 5V tolerant logic inputs when VCC ≤ 5V
Comparison
Applications
- Clock Distribution
- High Node Count Systems
- Space Constrained Systems
- Security Camera Networks
- Building Environmental Control/Lighting Systems
- Industrial/Process Control Networks
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
