Processing table
Bandwidth (MHz) |
Slew Rate (V/µs) |
VOS (mV) |
IBIAS (nA) |
AVOL (dB) |
IS (per amp) (mA) |
Hold Step Error (mV) |
Droop Rate (μV/μs) |
Requires External Hold Capacitor |
tACQ (ns) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||
3.2 Microsecond Sample and Hold Amplifiers | 2.5 | 5 | 2 | 40 | 94 | 3.5 | 10 | .005 | Yes | 3200 | QML Class Q (military) | 14 | CERDIP | |
1 Microsecond Precision Sample and Hold Amplifier | 2 | 45 | 0.2 | 70 | 126 | 11 | 5 | 0.08 | Yes | 1000 | Standard | 14, 16 | CERDIP, SOICW | 18.16 |
650ns Precision Sample and Hold Amplifier | 4.5 | 90 | 0.2 | 20 | 146 | 19 | 0.5 | 0.01 | No | 650 | Standard | 20 | CLCC |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product