Skip to main content

Overview

Description

HI-200/HI-201 (dual/quad) are monolithic devices comprising independently selectable SPST switches which feature fast switching speeds (HI-200 240ns, and HI-201 185ns) combined with low power dissipation (15mW at 25°C). Each switch provides low ON resistance operation for input signal voltage up to the supply rails and for signal current up to 80mA. Rugged DI construction eliminates latch-up and substrate SCR failure modes. All devices provide break-before-make switching and are TTL and CMOS compatible for maximum application versatility. HI-200/HI-201 are ideal components for use in high frequency analog switching. Typical applications include signal path switching, sample and hold circuit, digital filters, and operational amplifier gain switching networks.

Features

  • Pb-Free Available (RoHS Compliant)
  • Analog Voltage Range ±15V
  • Analog Current Range 80mA
  • Turn-On Time 240ns
  • Low rON 55Ω
  • Low Power Dissipation 15mW
  • TTL/CMOS Compatible

Comparison

Applications

  • High Frequency Analog Switching
  • Sample and Hold Circuits
  • Digital Filters
  • Operational Amplifier Gain Switching Networks

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: