Overview
Description
The CD4049UBMS is an inverting hex buffer and features logic level conversion using only one supply voltage (VCC). The input signal high level (VIH) can exceed the VCC supply voltage when this device is used for logic-level conversions. This device is intended for use as CMOS to DTL/TTL converters and can drive directly two DTL/TTL loads. (VCC = 5V, VOL ≤ 0. 4V, and IOL ≥ 3. 3mA). The CD4049UBMS is designated as a replacement for the CD4009UB. Because the CD4049UBMS requires only one power supply, it is preferred over the CD4009UB and CD4010B and should be used in place of the CD4009UB in all inverter, current driver, or logic level conversion applications. In these applications, the CD4049UBMS is pin-compatible with the CD4009UB and can be substituted for this device in existing as well as in new designs. Terminal No. 16 is not connected internally on the CD4049UBMS; therefore, connection to this terminal is of no consequence to circuit operation. For applications not requiring high sink current or voltage conversion, the CD4069UB hex inverter is recommended. The CD4049UBMS is supplied in these 16-lead outline packages: Braze Seal DIP H4S, Frit Seal DIP H1E, Ceramic Flatpack H3X.
Features
- High-voltage type (20V Rating)
- Inverting type
- High sink current for driving 2 TTL loads
- High-to-low level logic conversion
- 100% tested for quiescent current at 20V
- Maximum input current of 1µA at 18V over full package temperature range; 100nA at 18V and +25 °C
- 5V, 10V and 15V parametric ratings
Comparison
Applications
- CMOS to DTL/TTL hex converter
- CMOS current "Sink" or "Source" driver
- CMOS high-to-low logic level converter
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 409 KB | |
Brochure | PDF 467 KB | |
Price Increase Notice | PDF 360 KB | |
Other | ||
Product Advisory | PDF 499 KB | |
Product Change Notice | PDF 230 KB | |
Application Note | PDF 224 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: