Radiation Hardened, Very Low Noise Quad Operational Amplifier Evaluation Board
The HS-OP470ARHEV1Z evaluation platform is designed to evaluate the HS-OP470ARH. The evaluation board contains all the circuitry needed to critique the performance of...
The HS-OP470ARH and HS-OP470AEH are radiation hardened, monolithic quad operational amplifiers that provide highly reliable performance in harsh radiation environments. Excellent noise characteristics coupled with a unique array of dynamic specifications make these amplifiers well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar processing makes these devices immune to single event latch-up. The HS-OP470ARH and HS-OP470AEH show almost no change in offset voltage after exposure to 100krad(Si) gamma radiation, with only a minor increase in current. Complementing these specifications is a post radiation open-loop gain in excess of 40kV/V. These quad operational amplifiers are available in an industry standard pinout, allowing for immediate interchangeability with most other quad operational amplifiers.
The HS-OP470ARHEV1Z evaluation platform is designed to evaluate the HS-OP470ARH. The evaluation board contains all the circuitry needed to critique the performance of...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: