Skip to main content

Overview

Description

The ISL70218SRH is a dual, low-power precision amplifier optimized for single-supply applications. This op amp features a common-mode input voltage range extending to 0.5V below the V- rail, a rail-to-rail differential input voltage range, and rail-to-rail output voltage swing, which makes it ideal for single-supply applications where input operation at ground is important. The ISL70218SRH features low power, low-offset voltage, and low-temperature drift, making it ideal for applications requiring both high DC accuracy and AC performance. The device is designed to operate over a single supply range of 3V to 36V or a split supply voltage range of +1.8V/-1.2V to ±18V. The combination of precision and a small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for this op amp include precision instrumentation, data acquisition, and precision power supply controls. The ISL70218SRH is available in a 10 Ld hermetic ceramic flatpack and operated across the extended temperature range of -55 °C to +125 °C.

Features

  • Wide single and dual supply range: 3V to 42V, Abs. Max.
  • Low current consumption: 850µA, typical
  • Low input offset voltage: 40µV, typical
  • Rail-to-rail output: <10mV
  • Rail-to-rail input differential voltage range for comparator applications
  • Operating temperature range: -55 °C to +125 °C
  • Below-ground (V-) input capability to -0.5V
  • Low noise voltage: 5.6nV/√Hz, typical
  • Low noise current: 355fA/√Hz, typical
  • Offset voltage temperature drift: 0.3µV/°C, typical
  • No phase reversal
  • Radiation tolerance
  • High dose rate (50-300rad(Si)/s): 100krad(Si)
  • Low dose rate (0.01rad(Si)/s): 100krad(Si)*
  • SEB LETTH (VS = ±18V): 86.4 MeV•cm2/mg
  • SEL Immune (SOI Process)
    * Product capability established by initial characterization. The EH version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at a low dose rate.

Comparison

Applications

  • Precision instruments
  • Active filter blocks
  • Data acquisition
  • Power supply control
  • Industrial process control

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 161 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: