Skip to main content

Overview

Description

The ISL71218MEVAL1Z evaluation platform is designed for evaluating the ISL71218M radiation tolerant, single supply, rail-to-rail output, dual amplifier with ground sensing inputs that allow the common-mode input voltage to swing 0.5V below the V- rail. The ISL71218 can operate from a single or dual supply with a 3V to 40V supply range. The device features very low power, low offset voltage, and low temperature drift, making it ideal for applications such as precision instrumentation, current sensing, and power supply and industrial process controls.

Features

  • Wide VIN range single or dual supply operation
    • +1.8V/-1.2V to ±20V
    • 3.0V to 40V
  • Singled-ended or differential input operation
  • External VREF input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance loading

Applications

  • Low Earth Orbit (LEO)
  • High altitude avionics
  • Precision instruments
  • Data acquisition systems
  • Power supply control

Documentation

Type Title Date
Manual - Development Tools PDF 921 KB
Datasheet PDF 2.19 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 395 KB
1 item

Models

Product Options

Applied Filters:

Videos & Training

Radiation-Tolerant Plastic-Package ICs Overview

Learn about Renesas's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.