Skip to main content

Overview

Description

The ISL71218M is a radiation tolerant dual, low-power precision amplifier optimized for single-supply applications. This op amp features a common-mode input voltage range extending to 0. 5V below the V- rail, a rail-to-rail differential input voltage range, and rail-to-rail output voltage swing, which makes it ideal for single-supply applications where input operation at ground is important. This op amp features low-power, Low-offset voltage, and low-temperature drift, making it ideal for applications requiring both high DC accuracy and AC performance. It is designed to operate over a single supply range of 3V to 36V, or a split supply voltage range of +1. 8V/-1. 2V to ±18V. The combination of precision and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision instrumentation, data acquisition, and precision power supply controls. The ISL71218M is available in an 8 Ld SOIC and operates across the extended temperature range of -55°C to +125°C.

Features

  • Passes NASA low outgassing specifications
  • Wide single and dual supply range: 3V to 30V (±10%)
  • Low current consumption: 850μA, typical
  • Low input offset voltage: 40μV, typical
  • Rail-to-rail output: <10mV
  • NiPdAu-Ag lead finish
  • Dielectrically isolated PR40 process
  • Rail-to-rail input differential voltage range for comparator applications
  • Operating temperature range: -55°C to +125°C
  • Below-ground (V-) input capability to -0.5V
  • Low noise voltage: 5.6nV/√Hz, typical
  • Low noise current: 355fA/√Hz, typical
  • Offset voltage temperature drift: 0.3μV/°C, typical
  • No phase reversal
  • Characterized radiation levels
  • Low dose rate (<10mrad(Si)): 30krad(Si)
  • Single event burnout LET: 43MeV•cm2/mg

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 2.19 MB
Brochure PDF 467 KB
Product Advisory PDF 414 KB
Product Advisory PDF 179 KB
Report PDF 346 KB
Application Note PDF 263 KB
Report PDF 342 KB
Manual - Development Tools PDF 921 KB
Application Note PDF 224 KB
9 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 395 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Loading