Skip to main content

Overview

Description

The ISL73141BMREFEVKIT1Z evaluation kit demonstrates the ISL73141SEH 14-bit SAR ADC in an 8-cell battery voltage monitoring application. Monitoring of the lithium battery cell voltages is critical to protect the battery against undervoltage and overvoltage conditions.

The ISL73141BMREFEV1Z 8-cell battery monitor main board leverages our radiation hardened ISL70444SEH quad 40V rail-to-rail op amps, ISL71830SEH 16-channel multiplexer, ISL73141SEH 14-bit 1000ksps SAR ADC paired with an ISL71091SEH40 voltage reference, to monitor each of the 8-cell voltages of the battery. The evaluation kit also comes with a VBAT 8-cell resistor divider (BMSVOLTDIV8REFEV1Z) board to emulate an 8-cell battery stack.

Features

  • Fully qualified radiation hardened battery monitor solution
  • All devices are qualified to Renesas Rad Hard Screening and QCI Flow (R34TB0001EU)
  • Accurate cell voltage measurement
  • Buffered differential front-end
  • Multiple battery cell voltage observation configurations
  • User-friendly software GUI

Applications

  • Space battery management systems
  • Li-ion battery management
  • Precision battery monitoring
  • LEO, MEO, and GEO missions

Documentation

Type Title Date
Manual - Development Tools PDF 2.53 MB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other BIN 41 KB
Software & Tools - Software ZIP 26.21 MB
2 items

Product Options

Applied Filters: