Overview
Description
The ISL70061SEHEV1Z evaluation board provides a quick and easy method to evaluate the ISL70061SEH 10A PMOS load switch IC. This radiation hardened, single-channel load switch features ultra-low rON and controlled turn on rise time for use in space power supply switching applications. The ISL70061SEH device uses a PMOS pass device as the main switch that operates across an input voltage range of 3V to 5.5V and can support a maximum of 10A continuous current.
Features
- VIN_SENSE and VOUT_SENSE turret connectors easily measure the device voltage at the SWI and SWO package pins
- Convenient test points and connections for test equipment
- Banana jacks for power, ground, logic, and load connections
Applications
- Satellites power distribution management
- Power system redundancy
- Power sequencing
- Power system fault management
- Space VPX systems
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 455 KB | |
Datasheet | PDF 720 KB | |
2 items
|
Design & Development
Software & Tools
Product Options
Applied Filters: