Overview
Description
The ISL70062SEHEV1Z evaluation board provides a quick and easy method to evaluate the unique ISL70062SEH 10A NMOS load switch IC. The IC is a radiation hardened, single-channel load switch featuring ultra-low rON and controlled turn-on rise time for use in space power supply switching applications. The ISL70062SEH device uses a NMOS pass device as the main switch that operates across an input voltage range of 0V to (VCC - 2V) and can support a maximum of 10A continuous current. The VCC bias voltage range is from 3V to 5.5V.
Features
- VIN_SENSE and VOUT_SENSE turret connectors easily measure the voltage at the SWI and SWO package pins.
- Convenient test points and connections for test equipment.
- Banana jacks for power, ground, logic, and load connections.
Applications
- Satellites power distribution management
- Power system redundancy
- Power sequencing
- Power system fault management
- Space VPX systems
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 601 KB | |
Datasheet | PDF 887 KB | |
2 items
|
Design & Development
Software & Tools
Product Options
Applied Filters: