Overview

Description

Support is limited to customers who have already adopted these products.

The Intersil HCS245MS is a Radiation Hardened Non-Inverting Octal Bidirectional Bus Transceiver, Three-State, intended for two-way asynchronous communication between data busses. The HCS245MS allows data transmission from the A bus to the B bus or from the B bus to the A bus. The logic level at the direction input (DIR) determines the data direction. The output enable input (OE) puts the I/O port in the high-impedance state when high. The HCS245MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of radiation hardened, high-speed, CMOS/SOS Logic Family. The HCS245MS is supplied in a 20 lead Weld Seal Ceramic flatpack (K suffix) or a Weld Seal Ceramic Dual-In-Line Package (D suffix).

Features

  • 3 Micron Radiation Hardened CMOS SOS
  • Total Dose 200K or 1 Mega-RAD(Si)
  • Latch-Up Free Under Any Conditions
  • Fanout (Over Temperature Range)
  • Bus Driver Outputs - 15 LSTTL Loads
  • Military Temperature Range: -55°C to +125°C
  • Significant Power Reduction Compared to LSTTL ICs
  • DC Operating Voltage Range: 4.5V to 5.5V
  • LSTTL Input Compatibility
  • VIL = 0.8V Max
  • VIH = VCC/2 Min
  • Input Current Levels Ii ≤ 5µA at VOL, VOH

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 526 KB
Brochure PDF 5.02 MB
Brochure PDF 467 KB
End Of Life Notice PDF 157 KB
Application Note PDF 338 KB
5 items

Design & Development

Models