Processing table
Supply Voltage (V) |
Common Mode Input Range (V) |
Maximum Number of Nodes |
Transmit/Receive Bus Speeds Up To (Mbps) |
Loopback Feature? |
Reference Output Voltage (V) |
Listen Mode |
Shutdown Mode |
Maximum VTHRLM (mV) |
Minimum VTHFLM (mV) |
Minimum VHYSLM (mV) |
Maximum Supply Current (Listen Mode) (mA) |
Maximum Supply Current (Shutdown Mode) (µA) |
Maximum Leakage Current (µA) |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR)(krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
SMD URL |
DLA SMD |
Pkg. Class |
Qualification Level |
Models Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||
3.3V Radiation Tolerant CAN Transceiver with Listen Mode and Loopback | -15 - 15 | -7 - 12 | 120 | 5 | Yes | No | No | 1150 | 525 | 50 | 2 | 100 | 75 | 86.4 | 5962-15228 | 5962L1522807V9A, 5962L1522807VXC | V | QML Class V (Space) | PSPICE | |||
3.3V Radiation Tolerant CAN Transceiver with Listen Mode and Loopback | -15 - 15 | -7 - 12 | 120 | 5 | Yes | No | No | 1150 | 525 | 50 | 2 | 100 | 75 | 86.4 | 5962-15228 and more... |
5962R1522804V9A, 5962R1522804VXC | V | QML Class V (Space) | PSPICE | |||
3.3V Radiation Hardened CAN Transceiver with Listen Mode and Loopback | -15 - 15 | -7 - 12 | 120 | 5 | Yes | No | No | 1150 | 525 | 50 | 2 | 100 | 75 | 86.4 | 5962-15228 | 5962R1522810V9A, 5962R1522810VXC | V | QML Class V (Space) | PSPICE | |||
3.3V Radiation Tolerant CAN Transceivers with Listen Mode and Split Termination Output | -15 - 15 | -7 - 12 | 120 | 5 | Yes | No | No | 1150 | 525 | 50 | 2 | 100 | 75 | 86.4 | 5962-15228 | 5962L1522808V9A, 5962L1522808VXC | V | QML Class V (Space) | PSPICE | |||
3.3V Radiation Tolerant CAN Transceiver, with Listen Mode and Split Termination Output | -15 - 15 | -7 - 12 | 120 | 5 | No | No | No | 1150 | 525 | 50 | 2 | 25 | 100 | 75 | 86.4 | https://landandmaritimeapps.dla.mil/downloads/milspec/smd/15228.pdf | 5962R1522805V9A, 5962R1522805VXC | V | QML Class V (Space) | PSPICE | ||
3.3V Radiation Hardened CAN Transceiver with Listen Mode and Split Termination Output | -15 - 15 | -7 - 12 | 120 | 5 | Yes | No | No | 1150 | 525 | 50 | 2 | 100 | 75 | 86.4 | 5962-15228 | 5962R1522811V9A, 5962R1522811VXC | V | QML Class V (Space) | PSPICE | |||
3.3V Radiation Tolerant CAN Transceiver with Low Power Shutdown and Split Termination Output | -15 - 15 | -7 - 12 | 120 | 5 | Yes | No | No | 1150 | 525 | 50 | 2 | 100 | 75 | 86.4 | 5962-15228 | 5962L1522809V9A, 5962L1522809VXC | V | QML Class V (Space) | PSPICE | |||
3.3V Radiation Tolerant CAN Transceiver, with Low-power Shutdown, Split Termination Output | -15 - 15 | -7 - 12 | 120 | 5 | No | No | No | 50 | 25 | 100 | 75 | 86.4 | https://landandmaritimeapps.dla.mil/downloads/milspec/smd/15228.pdf | 5962R1522806VXC | V | QML Class V (Space) | PSPICE | |||||
3.3V Radiation Hardened CAN Transceiver with Low Power Shutdown and Split Termination Output | -15 - 15 | -7 - 12 | 120 | 5 | Yes | No | No | 1150 | 525 | 50 | 2 | 100 | 75 | 86.4 | 5962-15228 | 5962R1522812V9A, 5962R1522812VXC | V | QML Class V (Space) | PSPICE |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product