Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

CD4585BMS is a 4-bit magnitude comparator designed for use in computer and logic applications that require the comparison of two 4-bit words. This logic circuit determines whether one 4-bit word (Binary or BCD) is less than, equal to or greater than a second 4-bit word. The CD4585BMS has eight comparing inputs (A3, B3, through A0, B0), three outputs (A < B, = B, A > B) and three cascading inputs (A < B, A = B, A > B) that permit system designers to expand the comparator function to 8, 12, 16. . . 4N bits. When a single CD4585BMS is used, the cascading inputs are connected as follows: (A < B) = low, (A = B) = high, (A > B) = high. Cascading these units for comparison of more than 4 bits is accomplished as shown in Figure 9. The CD4585BMS is supplied in these 16-lead outline packages: Braze Seal DIP H4T Frit Seal DIP H1E Ceramic Flatpack H6W

Features

  • High Voltage Type (20V Rating)
  • Expansion to 8, 12, 16 4N Bits by Cascading Units
  • Medium Speed Operation Compares Two 4-Bit Words in 180ns (Typ.) at 10V
  • 100% Tested for Quiescent Current at 20V
  • Standardized Symmetrical Output Characteristics
  • 5V, 10V and 15V Parametric Ratings
  • Maximum Input Current of 1µA at 18V Over Full Package Temperature Range; 100nA at 18V and +25°C
  • Noise Margin (Over Full Package/Temperature Range) 1V at VDD = 5V 2V at VDD = 10V 2.5V at VDD = 15V
  • Meets All Requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

Comparison

Applications

  • Servo Motor Controls
  • Process Controllers

Documentation

Type Title Date
Datasheet PDF 344 KB
Brochure PDF 5.02 MB
Brochure PDF 467 KB
White Paper PDF 533 KB
Application Note PDF 338 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models