Processing table
Channels (#) |
Bandwidth (MHz) |
Slew Rate (V/µs) |
VS (Min) (V) |
VS (Max) (V) |
IS (per amp) (mA) |
Noise VN (nV/√Hz) |
IBIAS (nA) |
IOUT (A) |
Rail-to-Rail Input |
Rail-to-Rail Output |
PSRR (db) |
CMRR (dB) |
Low Dose Rate (LDR)(krad (Si)) |
High Dose Rate (HDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
SMD URL |
DLA SMD |
Pkg. Class |
Qualification Level |
Models Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||
36V Radiation Hardened Precision Instrumentation Amplifier with Rail-to-Rail Output ADC Driver | 4 | 8 | 40 | No | Yes | 75 | 5962-15246 | 5962L1524601V9A, 5962L1524601VXC | V | QML Class V (Space) | SPICE | ||||||||||
36V Radiation Hardened Precision Instrumentation Amp with Rail-to-Rail Output Differential ADC Driver | 4 | 8 | 40 | No | Yes | 75 | 5962-15246 | 5962L1524602V9A, 5962L1524602VXC | V | QML Class V (Space) | SPICE |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product