Processing table
Driver Type |
Supply Voltage (V) |
Gate Drive (V) |
Peak Source Current (A) |
Peak Sink Current (A) |
Rise Time (Max) |
Fall Time |
Turn-On Prop Delay (ns) |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR)(krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
Temp. Range |
DLA SMD |
Qualification Level |
Models Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||
Radiation Hardened Low Side GaN FET Driver | Low Side | 4.5, 13.2 | 4.5 | 3 | 4 | 12.5 | 7.5 | 40 | 100 | 75 | 86 | 8 | CLCC | -55 to +125°C | 5962R1723301V9A, 5962R1723301VXC | PROTO, QML Class V (Space) | PSPICE, ISIM |
Radiation Hardened Low Side GaN FET Driver | Low Side | 4.5, 13.2 | 4.5 | 3 | 4 | 12.5 | 7.5 | 40 | 75 | 86 | 8 | CLCC | -55 to +125°C | 5962L1723302V9A, 5962L1723302VXC | PROTO, QML Class V (Space) | PSPICE, ISIM | |
Radiation Hardened 12V Half-Bridge GaN FET Driver | Half Bridge | 4.75, 13.2 | 5.5 | 2, 4 | 4, 8 | 29 | 26 | 29 | 75 | 86 | 16 | CLCC | -55 to +125°C | PROTO, QML Class V Equiv. (Space) | PSPICE, ISIM |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product