Processing table
VDS (V) |
IDS (A) |
VGS(TH) (Max) (V) |
VGS (Max) (V) |
RDSON (Typ) (mΩ) |
Qg typ (nC) (nC) |
Thermal Resistance θJC (°C/W) |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR)(krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
Temp. Range |
Qualification Level |
Models Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||
40V, 65A Enhancement Mode GaN Power Transistor | 40 | 65 | 2.5 | 6 | 3.5 | 19 | 3.1 | 100 | 75 | 86 | 4 | CLCC, PFL | -55 to +125°C | Modified Class V, PROTO | SPICE |
100V, 60A Enhancement Mode GaN Power Transistor | 100 | 60 | 2.5 | 6 | 5 | 2.5 | 3.1 | 100 | 75 | 86 | 4 | CLCC | -55 to +125°C | Modified Class V, PROTO | SPICE |
200V, 7.5A Enhancement Mode GaN Power Transistor | 200 | 7.5 | 2.5 | 6 | 45 | 14 | 18.7 | 100 | 75 | 86 | 4 | CLCC, PFL | -55 to +125°C | Modified Class V, PROTO | SPICE |
40V, 65A Enhancement Mode GaN Power Transistor | 40 | 65 | 2.5 | 6 | 3.5 | 19 | 3.1 | 75 | 86 | 4 | CLCC, PFL | -55 to +125°C | Modified Class V, PROTO | ||
100V, 60A Enhancement Mode GaN Power Transistor | 100 | 60 | 2.5 | 6 | 5 | 2.5 | 3.1 | 100 | 75 | 86 | 4 | CLCC, PFL | -55 to +125°C | Modified Class V, PROTO | SPICE |
200V, 7.5A Enhancement Mode GaN Power Transistors | 200 | 7.5 | 2.5 | 6 | 45 | 14 | 18.7 | 75 | 86 | 4 | CLCC, PFL | -55 to +125°C | Modified Class V, PROTO | SPICE |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product