Processing table
Outputs (#) |
Max Channel Voltage (V) |
Integrated Decoder |
Output Saturation Voltage @350mA (V) |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR)(krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
Temp. Range |
DLA SMD |
SMD URL |
Qualification Level |
Models Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||
Radiation Hardened 8-Channel Source Driver | 8 | 80 | No | 2.2 | 100 | 50 | , SEL free | 18 | SBDIP | -55 to +125°C | 5962R0052002V9A, 5962R0052002VVC | 5962-00520 | QML Class V (Space) | |
Radiation Hardened 8-Channel Source Driver | 8 | 80 | No | 2.2 | 100 | , SEL free | 18 | SBDIP | -55 to +125°C | 5962R0052001QVC, 5962R0052001V9A, 5962R0052001VVC | 5962-00520 | PROTO, QML Class Q (Military), QML Class V (Space) | ||
32-Channel Driver Circuit with an Integrated Decoder | 32 | 42 | Yes | 1.4 | 100 | 50 | , SEL free | 44 | CLCC | -55 to +125°C | 5962R1720801V9A, 5962R1720801VXA | 5962-17208 | PROTO, QML Class V (Space) | PSPICE |
16-Channel Driver Circuit with an Integrated Decoder | 16 | 42 | Yes | 1.3 | 100 | 75 | , SEL free | 28 | CFP, DIE | -55 to +125°C | 5962R1822101VXC | 5962-18221 | PROTO, QML Class V (Space) | PSPICE |
16-Channel Driver Circuit with an Integrated Decoder | 16 | 42 | Yes | 1.3 | 75 | , SEL free | 28 | CFP, DIE | -55 to +125°C | 5962L1822102VXC | 5962-18221 | PROTO, QML Class V (Space) | PSPICE |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product