Processing table
Topology [Rail 1] |
Outputs (#) |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current (Max) [Rail 1] (A) |
IQ |
Switching Frequency (KHz) |
Low Dose Rate (LDR)(krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Peak Efficiency (%) |
SYNCH Capability |
Control Type |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||
6A Radiation Hardened Synchronous Buck Regulator with Integrated MOSFETs | Buck | 1 | 3 | 5.5 | .85 | 4.675 | 6 | 1.4 mA | 1.18 | 75 | 86 | 95 | Yes | Current Mode | 64 | TQFP-EP |
Radiation Hardened Single/Dual Phase Current Mode PWM Controller | Buck | 1 | 4.5 | 19 | .6 | 19 | 140 | 0.011 mA | 250 - 1500 | 75 | 86 | 91 | Yes | Current Mode | 24 | SOICW |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product